Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup for gentle handling of displays and thin workpieces
Size | 10 |
Suction cup material | High temp material HT1 |
Material hardness [Shore A] | 60 Shore A |
Attribute | Value |
---|---|
d | 2.80 mm |
d1 | 4.70 mm |
Dk | 8 mm |
Dmax(S) | 11.50 mm |
Ds | 10.20 mm |
H | 6.50 mm |
H2 | 2.10 mm |
H3 | 3.50 mm |
Z (Stroke) | 0.30 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 4 N |
Volume | 0.02 cm³ |
Size | 10 |
Suction cup material | High temp material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 0.30 g |
Product family | PFG-SO |
Ordering information: PFG 10 HT1-60 N060 SO