PFYN 10 SI-55 M5-AG

Part no.: 10.01.01.00154

Flat suction cup (round) for smooth or slightly rough surfaces

Size10
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Nipple materialAluminum
Vacuum connectionM5-M
PFYN 10 SI-55 M5-AG
Attribute Value
dn 2 mm
Dmax(S) 11.50 mm
Ds 10 mm
G1 M5-M
H 12.50 mm
LG1 4.50 mm
SW1 8 mm
Z (Stroke) 1.40 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 4 N
Volume 0.07 cm³
Curve radius (min) (convex) 12.50 mm
Hose diameter (rec.) d 2 mm
Size 10
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 1.30 g
Product family PFYN
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: PFYN 10 SI-55 M5-AG

Suction cup PFYN (elastomer part + connection nipple) is delivered unassembled (diameters of 120 mm and more are assembled).
The delivery consists of:

  • Suction cup of type PFG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

Available spare parts: suction cup PFG, connection nipple SA-NIP