Flat suction cup (round) for smooth or slightly rough surfaces

Size35
Suction cup materialNitrile rubber NBR-conductive
Material hardness [Shore A]55 Shore A
Nipple materialAluminum
Vacuum connectionG1/8"-M
PFYN 35 NBR-CO-55 G1/8-AG
Attribute Value
dn 2.40 mm
Dmax(S) 38 mm
Ds 35 mm
G1 G1/8"-M
H 19 mm
LG1 8 mm
SW1 14 mm
Z (Stroke) 3 mm
Attribute Value
Suction force (-600mbar) 44 N
Volume 2.70 cm³
Curve radius (min) (convex) 50 mm
Hose diameter (empf.) d 4 mm
Size 35
Suction cup material Nitrile rubber NBR-conductive
Material hardness [Shore A] 55 Shore A
Weight 10.60 g
Product family PFYN

Ordering information: PFYN 35 NBR-CO-55 G1/8-AG

Suction cup PFYN (elastomer part + connection nipple) is delivered unassembled (diameters of 120 mm and more are assembled).
The delivery consists of:

  • Suction cup of type PFG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

Available spare parts: suction cup PFG, connection nipple SA-NIP