Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

New
Size90
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Material characteristicsFDA-compatible
Vacuum connectionG1/4"-F
SUF 90 SI-55 G1/4-IG
Attribute Value
Dmax(S) 98.10 mm
Ds 90 mm
dn 5.10 mm
G1 G1/4"-F
H 35.40 mm
LG1 12 mm
SW1 17 mm
Z (Stroke) 7 mm
Attribute Value
Suction force (-600mbar) 328 N
Pull-off force 328 N
Volume 34.30 cm³
Curve radius (min) (convex) 150 mm
Hose diameter (empf.) d 6 mm
Size 90
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 99.80 g
Product family SUF
Number of folds 0

Ordering information: SUF 90 SI-55 G1/4-IG