Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

New
Size100
Suction cup materialHigh temp material HT1
Material hardness [Shore A]60 Shore A
Vacuum connectionG1/4"-M
SUF 100 HT1-60 G1/4-AG
Attribute Value
Dmax(S) 108 mm
Ds 100 mm
dn 5.10 mm
G1 G1/4"-M
H 24 mm
LG1 10 mm
SW1 17 mm
Z (Stroke) 7.50 mm
Attribute Value
Suction force (-600mbar) 402 N
Pull-off force 402 N
Volume 46.40 cm³
Curve radius (min) (convex) 200 mm
Hose diameter (empf.) d 6 mm
Size 100
Suction cup material High temp material HT1
Material hardness [Shore A] 60 Shore A
Weight 112.10 g
Product family SUF
Number of folds 0

Ordering information: SUF 100 HT1-60 G1/4-AG