Bellows suction cup (round) for markless handling of workpieces

Size50
Suction cup materialHigh temp material HT1
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionRA
Number of folds1.5
SAB 50 HT1-60 RA
Attribute Value
dn 6 mm
D1 39.50 mm
Dmax(S) 56 mm
Ds 50.10 mm
H 36.60 mm
L4 31.80 mm
Z (Stroke) 11.50 mm
Attribute Value
Suction force (-600mbar) 53 N
Pull-off force 87 N
Lateral force 55 N
Lateral force (oily surface) 52 N
Volume 11.50 cm³
Curve radius (min) (convex) 50 mm
Hose diameter (empf.) d 4 mm
Size 50
Number of folds 1.50
Suction cup material High temp material HT1
Material hardness [Shore A] 60 Shore A
Weight 41.50 g
Product family SAB

Ordering information: SAB 50 HT1-60 RA

Suction cup SAB HT1, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.