Bellows suction cup (round) for markless handling of workpieces

Size60
Suction cup materialHigh temp material HT1
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionRA
Number of folds1.5
SAB 60 HT1-60 RA
Attribute Value
dn 6 mm
D1 48 mm
Dmax(S) 67 mm
Ds 61.10 mm
H 41 mm
L4 31.80 mm
Z (Stroke) 14.50 mm
Attribute Value
Suction force (-600mbar) 82 N
Pull-off force 130 N
Lateral force 82 N
Lateral force (oily surface) 77 N
Volume 24 cm³
Curve radius (min) (convex) 65 mm
Hose diameter (empf.) d 6 mm
Size 60
Number of folds 1.50
Suction cup material High temp material HT1
Material hardness [Shore A] 60 Shore A
Weight 49.20 g
Product family SAB

Ordering information: SAB 60 HT1-60 RA

Suction cup SAB HT1, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.