Flat suction cup (oval) for long and also curved workpieces

Phase-out article
Dimensions (LxB)30 x 10
Suction cup materialSilicone SI
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionG1/8"-F
SGON 30x10 SI-65 G1/8-IG

The product family SGON 30x10 SI-60 G1/8-IG phases out and is still available until 07-01-2021

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SGON 30x10 SI-65 G1/8-IG

SGON 30x10 SI-60 G1/8-IG
Attribute Value
Bmax(S) 11.50 mm
Bs 9.40 mm
dn 2.50 mm
G1 G1/8"-F
H 25 mm
LG1 9 mm
Lmax(S) 30.50 mm
Ls 29.40 mm
SW1 14 mm
Z (Stroke) 1.50 mm
Attribute Value
Suction force (-600mbar) 12.20 N
Volume 0.52 cm³
Curve radius (min) (convex) 7.50 mm
Hose diameter (empf.) d 4 mm
Dimensions (LxB) 30 x 10
Number of folds 0
Suction cup material Silicone SI
Material hardness [Shore A] 60 Shore A
Weight 7.50 g
Product family SGON

Documents

Choose language

Ordering information: SGON 30x10 SI-60 G1/8-IG

Suction cup SGON (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:

  • Suction cup of type SGO – elastomer part, available in various dimensions (LxW) and materials
  • Connection nipple of type SA-NIP – available with various threads
  • Cups of the size 24 x 8 mm and larger are delivered with a two-ear clamp


Available spare parts: suction cup SGO, connection nipple SA-NIP, two-ear clamp