Flat suction cup (oval) for long and also curved workpieces

Phase-out article
Dimensions (LxB)15 x 5
Suction cup materialSilicone SI
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionM5-F
SGON 15x5 SI-65 M5-IG

The product family SGON 15x5 SI-60 M5-IG phases out and is still available until 07-01-2021

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SGON 15x5 SI-65 M5-IG

SGON 15x5 SI-60 M5-IG
Attribute Value
Bmax(S) 5.50 mm
Bs 5 mm
dn 1.20 mm
G1 M5-F
H 22 mm
LG1 5.50 mm
Lmax(S) 15.50 mm
Ls 15 mm
SW1 8 mm
Z (Stroke) 0.70 mm
Attribute Value
Suction force (-600mbar) 3.10 N
Volume 0.18 cm³
Curve radius (min) (convex) 4 mm
Hose diameter (empf.) d 2 mm
Dimensions (LxB) 15 x 5
Number of folds 0
Suction cup material Silicone SI
Material hardness [Shore A] 60 Shore A
Weight 3.50 g
Product family SGON

Documents

Choose language

Ordering information: SGON 15x5 SI-60 M5-IG

Suction cup SGON (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:

  • Suction cup of type SGO – elastomer part, available in various dimensions (LxW) and materials
  • Connection nipple of type SA-NIP – available with various threads
  • Cups of the size 24 x 8 mm and larger are delivered with a two-ear clamp


Available spare parts: suction cup SGO, connection nipple SA-NIP, two-ear clamp