Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Swivelling connection option for suction pads
Cross-beam connection | Profile D30-ITEM |
Thread G1 | G1/4"-F |
Shape | int. vacuum feedthrough |
Length L | 43.9 mm |
Shape mounting elements | swivel |
Attribute | Value |
---|---|
B | 42 mm |
G1 | G1/4"-F |
H | 23 mm |
L | 43.90 mm |
L2 | 53.40 mm |
SW1 | 17 mm |
Ordering information: SAUG-ANB PXT D30-I ROT IV