Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder system
Cross-beam connection | Profile D30-ITEM |
Shape | flat |
Length L | 20 mm |
Width B | 20 mm |
Height H | 9.6 mm |
Clamping range | mm |
Attribute | Value |
---|---|
B | 20 mm |
H | 9.60 mm |
H2 | 20 mm |
L | 20 mm |
Attribute | Value |
---|---|
Shape | flat |
Ordering information: HTR-D30-I FL PXT