Bellows Suction Cups SPOB1f (Oval, 1.5 Folds)

  • Oval bellows suction cup with 1.5 folds for reliable handling of small, film packaging products such as candy bars, popsicles or bulk materials
  • Use in packaging lines for processing bulk material packaging in the case-packing process step
  • Handling of small flow-wrap packaging with different fill levels
  • Stability and high suction force in rapid packaging processes thanks to its oval shape
Product Highlights
  • FDA compliant silicone SI allows direct food contact
  • Very flexible suction bellows and sealing lip optimized for pouch packaging
  • Anti-rotation guard guarantees simple and reliable alignment of the suction cup
  • Large nominal diameter enables high flow rates for short cycle times
Bellows Suction Cups SPOB1f (Oval, 1.5 Folds)
  • Oval bellows suction cup with 1.5 folds (3) with a very soft and flexible sealing lip
  • Integrated anti-rotation guard and easy-to-use function for positioning the suction cup on the workpiece (2)
  • Large shaft diameter for high flow rates
  • Mounting using two-piece Schmalz connection element (1) and (4)
  • All connection elements SC with male threads come equipped with an integrated sealing ring
  • Dimensions: 35 x 15 to 80 x 35 mm
  • Material: SI (use in the food industry)
The matching documentation for this product is available in this section.

Documents

Language

Filter by