PFG 60 SI-55 N009 M10x1.25-IG

Part no.: 10.01.01.00038

Flat suction cup (round) for smooth or slightly rough surfaces

Size60
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Material characteristicsFDA-compatible
PFG 60 SI-55 N009 M10x1.25-IG
Attribute Value
Dk 38.70 mm
Dmax(S) 64 mm
Ds 60 mm
H 18 mm
Z (Stroke) 4.70 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 125 N
Volume 11.85 cm³
Curve radius (min) (convex) 100 mm
Size 60
Nipple family N 009
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 23.40 g
Product family PFG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: PFG 60 SI-55 N009 M10x1.25-IG