Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 60 |
Suction cup material | Fluorocaotchuc FPM |
Material hardness [Shore A] | 65 Shore A |
Material property | non-marking |
Attribute | Value |
---|---|
Dk | 38.70 mm |
Dmax(S) | 64 mm |
Ds | 60 mm |
H | 18 mm |
Z (Stroke) | 4.70 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 125 N |
Volume | 11.85 cm³ |
Curve radius (min) (convex) | 100 mm |
Size | 60 |
Nipple family | N 009 |
Suction cup material | Fluorocaotchuc FPM |
Material hardness [Shore A] | 65 Shore A |
Weight | 33.70 g |
Product family | PFG |
Ordering information: PFG 60 FPM-65 N009 M10x1.25-IG