Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round)
Size | 16 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Height H | 20 mm |
Attribute | Value |
---|---|
d | 5 mm |
Dk | 8 mm |
Dmax(S) | 17.50 mm |
Ds | 16 mm |
H | 20 mm |
H2 | 12 mm |
Z (Stroke) | 4 mm |
Attribute | Value |
---|---|
Number of folds | 0 |
Size | 16 |
Suction cup material | Silicone SI |
Suction force (-600mbar) | 8 N |
Material hardness [Shore A] | 55 Shore A |
Product family | SG |
Ordering information: SG 16 SI-55 N026