Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup connection nipple
Attribute | Value |
---|---|
D | 10 mm |
dn | 2 mm |
D2 | 5 mm |
G1 | G1/8"-M |
L | 5 mm |
L1 | 19.50 mm |
L2 | 4.50 mm |
L3 | 2 mm |
LG1 | 8 mm |
SW1 | 14 mm |
Attribute | Value |
---|---|
Nipple family | N 006 |
Material | Aluminum |
Weight | 4.30 g |
Ordering information: SA-NIP N006 G1/8-AG DN200