SU 80

Part no.: 10.01.01.12839

Cover for suction cup

Size80
Clamping range80.0 ... 100.0 mm
Temperature resistance80 °C
SU 80
Attribute Value
d 5 mm
D 88 mm
D2 30 mm
Attribute Value
Size 80
Clamping range 80.0 ... 100.0 mm
Weight 1.70 g
Product family SU


Note: In vertical applications with a suction plate or cup, the lateral force sinks by up to 70%. The vacuum generator must be able to provide 10% more suction power

Ordering information: SU 80

Suction cup cover SU is delivered in the desired diameter.