SGO 7x3.5 SI-HD-65 N003

Part no.: 10.01.05.01027

Flat suction cup (oval) for narrow or curved workpieces

Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 Shore A
SGO 7x3.5 SI-HD-65 N003
Attribute Value
Bmax(S) 4.50 mm
Bs 3.50 mm
d 1.50 mm
dn 1.50 mm
Dk 6 mm
Lmax(S) 8 mm
Ls 7 mm
H 6 mm
H2 1.50 mm
Z (Stroke) 0.80 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 1 N
Suction cup material Silicone SI-HD
Material hardness [Shore A] 65 Shore A
Weight 0.10 g
Product family SGO

Ordering information: SGO 7x3.5 SI-HD-65 N003