Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Attribute | Value |
---|---|
Bmax(S) | 22 mm |
Bs | 19 mm |
d | 11.50 mm |
d1 | 13 mm |
dn | 4 mm |
Dk | 15.50 mm |
Lmax(S) | 61 mm |
Ls | 59 mm |
H | 21 mm |
H2 | 8 mm |
H3 | 10 mm |
Z (Stroke) | 2.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 50.10 N |
Suction cup material | Silicone SI-HD |
Material hardness [Shore A] | 65 Shore A |
Weight | 9.70 g |
Product family | SGO |
Ordering information: SGO 60x20 SI-HD-65 N023