Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup insert for preventing deformation of sensitive workpieces
Attribute | Value |
---|---|
D | 40 mm |
H | 8.50 mm |
Attribute | Value |
---|---|
Use | SPB1-50 |
Material | Polyamide |
Weight | 5.30 g |
Ordering information: SPI 40 PA SPB1-50