Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with 1.5 corr. for dynamic handling workpieces
Size | 10 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
D1 | 8.20 mm |
Dmax(S) | 11 mm |
Dk | 8.70 mm |
Ds | 10 mm |
d | 5.50 mm |
d1 | 7.30 mm |
d2 | 3.40 mm |
H | 12.30 mm |
H2 | 4.20 mm |
Z (Stroke) | 2.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 0.50 N |
Volume | 0.29 cm³ |
Size | 10 |
Number of folds | 1.50 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Curve radius (min) (convex) | 10 mm |
Nipple family | SC 030 |
Product family | SFB1 |
Ordering information: SFB1 10 HT1-60 SC030