Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round)
Size | 50 |
Suction cup material | Nitrile rubber NBR-ESD |
Material hardness [Shore A] | 55 Shore A |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
BCG 50 NBR-ESD-55 SC095
Attribute | Value |
---|---|
d2 | 30 mm |
Dmax(S) | 51.50 mm |
Ds | 50.30 mm |
H | 22 mm |
Z (Stroke) | 4.20 mm |
Attribute | Value |
---|---|
Suction cup material | Nitrile rubber NBR-ESD |
Material hardness [Shore A] | 55 Shore A |
Ordering information: FLSA 50 NBR-ESD-55