Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder system
Width B | 14 mm |
Length L | 30.9 mm |
Construction use | Wafer gripper |
Cross-beam connection | Universal holder |
Attribute | Value |
---|---|
B | 14 mm |
B2 | 11 mm |
d | 1.60 mm |
G4 | M4-M |
H | 8 mm |
H2 | 3.60 mm |
L | 30.90 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | bar |
Weight | 8.20 g |
Ordering information: HTR-UNI SWGm