HTR M12x1-IG SWGm

Part no.: 10.01.30.00119

Holder system

Width B14 mm
Length L30.9 mm
Thread G1M12x1-F
Construction useWafer gripper
HTR M12x1-IG SWGm
Attribute Value
B 14 mm
B2 11 mm
G1 M12x1-F
G4 M4-M
H 8 mm
H2 3.60 mm
L 30.90 mm
Attribute Value
Pressure range (operating pressure) bar
Weight 4.50 g

Ordering information: HTR M12x1-IG SWGm