Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum valve for limiting the maximum vacuum pressure
External diameter D | 23 mm |
Max. vacuum | -850 mbar |
Thread G1 | G3/8"-M |
Length L | 45 mm |
Construction use | Pump EVE |
Size | 4-8 |
Attribute | Value |
---|---|
D | 23 mm |
G1 | G3/8"-M |
LG1 | 8 mm |
L | 45 mm |
Attribute | Value |
---|---|
Size | 4-8 |
Weight | 38.70 g |
Max. vacuum | -850 mbar |
Ordering information: VBV -850...0 G3/8-AG EVE 4-8