VFT G3/4-IG 80

Part no.: 10.07.01.00128

Vacuum cup filter with transparent housing and replaceable filter

ConnectionG3/4"-F
ShapeLong filter insert
Nominal flow rate600 l/min
Nominal flow rate36 m³/h
Filter pore size80 µm
VFT G3/4-IG 80
Attribute Value
D 75 mm
G1 G3/4"-F
H 136.50 mm
H1 118 mm
L 90.50 mm
Attribute Value
Connection G3/4"-F
Nominal flow rate 600 l/min
Nominal flow rate 36 m³/h
Max. vacuum -990 mbar
Overpressure (max) at 25°C 7 bar
Overpressure (max) at 50°C 5 bar
Filter pore size 80 µm
Weight 164 g
Product family VFT
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VFT G3/4-IG 80

Vacuum filter VFT is delivered as a ready-to-connect product.

Available spare parts: filter cartridge (filter insert)
Available accessories: filter holder