VSL 4-2 PE BL

Part no.: 10.07.09.00013

Compressed-air hose

External diameter D4 mm
Internal diameter d2 mm
Length max.100 m
Material hosePE
Pressure range (operating pressure) bar
Operating temperature °C
VSL 4-2 PE BL
Attribute Value
d 2 mm
D 4 mm
Attribute Value
Hose type 4-2
Pressure range (operating pressure) bar
Operating temperature °C
Length max. 100 m
Weight/Meter 87 g/m
Weight/Meter 0.09 kg/m
Material hose PE
Product family VSL


Note: Operating pressure: In reference to media and ambient temperature of + 20 °C Min. bending radius: Referred to the inner side of the hose bend in a static state Max. length: Please indicate the tube length when placing the order!

Ordering information: VSL 4-2 PE BL

Vacuum/compressed air hose VSL is delivered in the desired length.

Available accessories: hose clamp