STV-W G3/8-AG 8

Part no.: 10.08.02.00236

Push-in Fitting, swivelling elbow

Thread G1G3/8"-M
Hose diameter8 mm
MaterialNickel plated
Operating temperature-20 ... 80 °C
Length L23.7 mm
STV-W G3/8-AG 8
Attribute Value
d 8 mm
G1 G3/8"-M
dn 6.50 mm
D1 14.30 mm
H 16 mm
H1 23.90 mm
L 23.70 mm
L1 34.60 mm
LG1 7.50 mm
SW1 20 mm
SW3 16 mm
Attribute Value
Hose type Hose D = 8 d = 6
Hose type 8-6
Material Nickel plated
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 48 g
Product family STV

Ordering information: STV-W G3/8-AG 8

The push-in fittings are supplied in the desired design.