STV-WF G3/8-AG 10

Part no.: 10.08.02.00259

Push-in Fitting, swivelling and lockable

Thread G1G3/8"-M
Hose diameter10 mm
MaterialNickel plated
Operating temperature-10 ... 70 °C
Length L29.2 mm
STV-WF G3/8-AG 10
Attribute Value
d 10 mm
G1 G3/8"-M
dn 9.40 mm
D1 16.70 mm
H 10 mm
H1 24.90 mm
L 29.20 mm
L1 40.10 mm
LG1 6.70 mm
SW1 22 mm
SW3 22 mm
Attribute Value
Hose type Hose D = 10 d = 7
Hose type 10-7
Material Nickel plated
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -10 ... 70 °C
Weight 81 g
Product family STV

Ordering information: STV-WF G3/8-AG 10

The push-in fittings are supplied in the desired design.