HTR-STS 50x50 D30 WI

Part no.: 10.08.03.00091

Holder for flexible mounting of suction cups/spring plungers on square tubes

Connection 150x50
Connection of suction cup, spring plungerContour D30-G1/2
Shapeangled
HTR-STS 50x50 D30 WI
Attribute Value
B 53 mm
d 31 mm
H 50 mm
H1 105 mm
L 124 mm
L1 32 mm
s 7 mm
Attribute Value
Weight 486 g
Product family HTR-STS

Ordering information: HTR-STS 50x50 D30 WI

Holder for square tubes HTR-STS is delivered as a ready-to-connect product.

 

Available accessories: washer with shoulder and washer