SUF 25 SI-55 SC040
Part no.: 10.01.01.13970
Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces
| Size | 25 |
| Suction cup material | Silicone SI |
| Material characteristics | FDA-compatible |
| Material hardness [Shore A] | 55 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d1 | 10.5 mm |
| d | 7 mm |
| Dk | 15.5 mm |
| Dmax(S) | 28.2 mm |
| Ds | 25 mm |
| H | 11.2 mm |
| H2 | 4.8 mm |
| H3 | 6.7 mm |
| Z (Stroke) | 2.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 23 N |
| Pull-off force | 23 N |
| Volume | 0.9 cm³ |
| Workpiece radius min. (convex) | 25 mm |
| Size | 25 |
| Interface nipple family | SC040 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 2.5 g |
| Product family | SUF |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


