Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mechanical clamp for narrow and frame parts, 1-circuit console
Dimensions (LxB) | 154 x 128 |
Length L | 154 mm |
Width B | 128 mm |
Height H | 125 mm |
Stroke Z | 40 mm |
Clamping range | 10.0 ... 100.0 mm |
Attribute | Value |
---|---|
B | 128 mm |
D | 110 mm |
H | 125 mm |
H1 | 204 mm |
L | 154 mm |
Z (Stroke) | 40 mm |
Attribute | Value |
---|---|
Weight | 4.49 kg |
Product recommendations, accessories and spare parts
Ordering information: VCMC-K1 154x128x125
The mechanical clamp VCMC-K1 is delivered assembled. The product consists of:
Available spare parts: Clamping disc