Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mechanical clamp for narrow and frame parts, SCM console Type 1
Dimensions (LxB) | 120 x 120 |
Length L | 120 mm |
Width B | 120 mm |
Height H | 50 mm |
Stroke Z | 10 mm |
Clamping range | 12.0 ... 80.0 mm |
Attribute | Value |
---|---|
B | 120 mm |
B2 | 72.50 mm |
D | 135 mm |
H | 50 mm |
L | 120 mm |
Z (Stroke) | 10 mm |
Product recommendations, accessories and spare parts
Ordering information: VCMC-S1 120x120x50 12-80
The mechanical clamps VCMC-S1 and VCMC-S4 are delivered assembled. The products consist of:
Available spare parts: Clamping disc, Wear part set