Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Proximity switch
Measuring range | bar |
Construction shape vacuum switch | Normally closed |
Length L | 100 mm |
Voltage | 250V |
Attribute | Value |
---|---|
L | 100 mm |
Attribute | Value |
---|---|
Voltage | 250V |
Operating temperature | -40.0 ... 125.0 °C |
Construction shape vacuum switch | Normally closed |
Ordering information: NAEH-SCHA NC 250V