Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing element
Measuring range | bar |
Internal diameter d | 10 mm |
Length L | 50 mm |
Material | Nitrile rubber NBR |
Attribute | Value |
---|---|
L | 50 mm |
Attribute | Value |
---|---|
Operating temperature | °C |
Ordering information: DR-10x50 NBR