Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Round suction cup
Attribute | Value |
---|---|
H | 54 mm |
Attribute | Value |
---|---|
Maximum load | 50 kg |
Weight | 1.05 kg |
Category | Single vacuum gripper |
Ordering information: RG-50 200 FSGPL NBR-70 ST-VZ