Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum area gripping system with flow resistors
Width B | 60 mm |
Length L | 120 mm |
Material type | Foam N, Height 10 mm |
Grid | 20 x 20 |
Number of suction cells | 10 |
Attribute | Value |
---|---|
B | 60 mm |
dn | 8 mm |
d4 | 4.50 mm |
G1 | G1/2"-F |
G4 | M6-F |
H | 42 mm |
H1 | 63.50 mm |
L | 120 mm |
X1 | 108 mm |
Y1 | 46 mm |
Attribute | Value |
---|---|
Number of suction cells | 10 |
Fuerza de retenci | 98 N |
Weight | 0.50 kg |
Product family | FM-SW |
Product recommendations, accessories and spare parts
Ordering information: FM-SW 120x60 20x20 N10
Gripping System FM-SW is delivered as a ready-to-connect product.
Available spare parts: sealing plate, suction cup FG