Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D | 40 mm |
Internal diameter d | 25 mm |
Hole spacing X1 | 151 mm |
Material | Aluminum |
Connection 1 | D25 |
Attribute | Value |
---|---|
B | 25 mm |
D | 40 mm |
d | 25 mm |
H1 | 93 mm |
H2 | 25.50 mm |
H3 | 19.50 mm |
L | 199.50 mm |
L1 | 200 mm |
L2 | 100 mm |
X1 | 151 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Female |
Weight | 370 g |
Product family | SXT |
Ordering information: SXT-CL-EXT-D25-150-F40
Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.