Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Tube for round tooling
Attribute | Value |
---|---|
D | 60 mm |
d | 50 mm |
Attribute | Value |
---|---|
Resistance moment Wx | 10979 cm3 |
Resistance moment Wy | 10979 cm3 |
Area moment lx | 329376 cm4 |
Area moment ly | 329376 cm4 |
Area | 864 cm² |
Material | Aluminum |
Weight/Meter | 2.34 kg/m |
Ordering information: SXT-RT 60x150...3000
The pipes SXT-RT are delivered in the required length.