Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Tube for round tooling
Attribute | Value |
---|---|
D | 40 mm |
d | 28 mm |
d1 | 12 mm |
L2 | 150 mm |
X1 | 25 mm |
Attribute | Value |
---|---|
Resistance moment Wx | 4775 cm3 |
Resistance moment Wy | 4775 cm3 |
Area moment lx | 95492 cm4 |
Area moment ly | 95492 cm4 |
Area | 641 cm² |
Material | Aluminum |
Weight/Meter | 1.46 kg/m |
Ordering information: SXT-RT SL 40x300...3000
The pipes SXT-RT are delivered in the required length.