SCG 1xE100 A MS SDA M37x1-AG

Part no.: 10.01.30.00360

Flow Grippers for handling sensitive components

Number of ejectors1
Performance classE100
construction shape compact ejectorsBlow-off function
Mountingsideways
Add. functionAxial silencer
SCG 1xE100 A MS SDA M37x1-AG
Attribute Value
B 36 mm
d 6.60 mm
D1 40 mm
D2 39.80 mm
G1 M37x1-M
G2 G1/8"-F
G3 G3/8"-F
G4 G1/4"-F
G5 M5-F
H 106.60 mm
H1 111.10 mm
H3 17.60 mm
H4 9 mm
H5 9.60 mm
L1 74.90 mm
LG1 4.50 mm
X1 42 mm
Y1 25.50 mm
Attribute Value
construction shape compact ejectors A
Mounting sideways
Suction rate 270 ... 590 l/min
Suction rate 16.2 ... 35.4 m³/h
Air consumption 60 ... 200 l/min
Air consumption 3.6 ... 12.0 m³/h
Pressure range (operating pressure) 1.0 ... 5.0 bar
Operating temperature 5 ... 75 °C
Weight 188 g
Product family SCG


Note: Compressed-air consumption: The specified value can be equal for suction and blow-off. Operating pressures below 1 bar are possible but have to be tested individually
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SCG 1xE100 A MS SDA M37x1-AG

Flow gripper SCG is supplied as an individual part (without suction area). In order to receive a complete gripper the following ordering steps are required:

  • Flow gripper SCG – available for axial or sideways mounting
  • Suction area of type SAUG-FL/SAUG-SCG – available in various dimensions