Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup (round)
Size | 50 |
Height H | 31.5 mm |
Suction cup material | Silicone SI metal detectable |
Material hardness [Shore A] | 55 Shore A |
Suct. cups | Bell. suct. cup f. SCG(S) |
Attribute | Value |
---|---|
Dmax (N) | 39.60 mm |
Dmax(S) | 52 mm |
dn | 27 mm |
Ds | 49.40 mm |
G1 | M37x1-F |
H | 31.50 mm |
LG1 | 5 mm |
Z (Stroke) | 8 mm |
Attribute | Value |
---|---|
Size | 50 |
Pressure range (operating pressure) | bar |
Operating temperature | °C |
Number of folds | 1.50 |
Weight | 22.70 g |
Holding force | N |
Air consumption | m³/h |
Air consumption | l/min |
Material hardness [Shore A] | 55 Shore A |
Suction rate | m³/h |
Suction rate | l/min |
Suction cup material | Silicone SI metal detectable |
Product family | SAUG-SCG |
Ordering information: SAUG-SCG 50 SI-MD-55 602 B
The flow gripper SCG for dry food s designed in two parts. In order to receive a complete gripper (flow gripper + suction cup) the following ordering steps are required:
Available accessories: plug-in screw union