SAUG-SCG 30 NBR-ESD-55 602 B

Part no.: 10.01.30.01084

Suction cup (round)

Size30
Height H26.3 mm
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 Shore A
Suct. cupsBell. suct. cup f. SCG(S)
SAUG-SCG 30 NBR-ESD-55 602 B
Attribute Value
Dmax (N) 39.60 mm
Dmax(S) 32.50 mm
dn 15 mm
Ds 29.50 mm
G1 M37x1-F
H 26.30 mm
LG1 5 mm
Z (Stroke) 5.50 mm
Attribute Value
Size 30
Pressure range (operating pressure) bar
Operating temperature °C
Number of folds 1.50
Weight 16.90 g
Holding force N
Air consumption m³/h
Air consumption l/min
Material hardness [Shore A] 55 Shore A
Suction rate m³/h
Suction rate l/min
Suction cup material Nitrile rubber NBR-ESD
Product family SAUG-SCG

Ordering information: SAUG-SCG 30 NBR-ESD-55 602 B

The flow gripper SCG for dry food s designed in two parts. In order to receive a complete gripper (flow gripper + suction cup) the following ordering steps are required:

  • Flow gripper (step1) – available for axial or sideways mounting
  • Suction cup (step 2)

Available accessories: plug-in screw union