SCPS-UHV-HD 11 G02 NO PNP

Part no.: 10.02.02.06290

Compact ejector with special nozzle technology for increased vacuum level

construction shape compact ejectorsHD
Nozzle diameter1.1 mm
ConnectionG1/8"(1)-G1/8"(2)
Suction rate (max.)27.8 l/min
Air consumption suction37.5 l/min
Sound level free68 dB(A)
Pressure range (operating pressure)3.0 ... 6.0 bar
Max. vacuum-910 mbar
Control valveNormally open
FunctionDigital air-saving function
Protection type IPIP 65 (with plug)
SCPS-UHV-HD 11 G02 NO PNP
Attribute Value
B 18 mm
B1 18.60 mm
D 16.50 mm
d 4.40 mm
D2 9 mm
d3 2.60 mm
G1 G1/8"-F
G2 G1/8"-F
G3 M12x1-M
H 99 mm
H2 40.80 mm
H3 47.50 mm
H4 16.50 mm
H5 5.50 mm
H6 31.50 mm
L 135 mm
L1 148.40 mm
L2 91.50 mm
L3 22 mm
L4 29.50 mm
L5 83.80 mm
X1 36.90 mm
X2 16 mm
Y1 12 mm
Y2 12 mm
Attribute Value
Nozzle size 11
Degree of evacuation 91 %
Suction rate (max.) 27.80 l/min
Suction rate (max.) 1.60 m³/h
Air consumption suction 37.50 l/min
Air consumption suction 2.20 m³/h
Air consumption blow off 7.20 m³/h
Sound level free 68 dB(A)
Sound level suction 75 dB(A)
Pressure range (operating pressure) 3.0 ... 6.0 bar
Connection G02
Control valve Normally open
Weight 0.21 kg
Max. air consumption blow off 120 l/min
Operating temperature 0 ... 50 °C
Pressure range (operating pressure) 43.5 ... 87.0
Air consumption blow off 4.24 cfm
Air consumption suction 1.32 cfm
Suction rate (max.) 0.98 cfm
Max. vacuum -26.87 inHg
Product family SCPS-UHV-HD
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: SCPS-UHV-HD 11 G02 NO PNP

Compact ejector SCPS-/ SCPSb-/ SCPSi-UHV-HD is delivered as a ready-to-connect product (without connection cable).

Available accessories: connection cable, distributor, top-hat rail clamp, filter, compressed air connection plate, mounting set