Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type | three-phase current |
Voltage at 60Hz | YY230/Y460V ±10% |
Suction rate (60 Hz) | 402 m³/h |
Rated power 60 Hz | 13.2 kW |
Construction | IE3:US/CAN |
with | Filter |
Permission | UL/CSA |
Weight | 263 kg |
Attribute | Value |
---|---|
B | 644 mm |
B2 | 116 mm |
G3 | G2-1/2"-F |
G5 | M10-F |
H | 528 mm |
L | 1180 mm |
L2 | 124 mm |
X1 | 645 mm |
Y1 | 380 mm |
Y2 | 190 mm |
Attribute | Value |
---|---|
Suction rate (60 Hz) | 402 m³/h |
Voltage at 60Hz | YY230/Y460V ±10% |
Rated power 60 Hz | 13.20 kW |
Current type | AC3 |
Current type | three-phase current |
Construction | IE3:US/CAN |
Weight | 263 kg |
Protection type IP | IP 55 |
Product family | EVE-TR |
Product recommendations, accessories and spare parts
Ordering information: EVE-TR 360 AC3 IE3-TYP2 F
The vacuum pump EVE-TR comes ready to connect.
Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve