Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type | three-phase current |
Sound level at 50 Hz | 72 dB(A) |
Voltage at 50Hz | D200/Y350V ±10% (o. IE3) |
Voltage at 60Hz | D220V/Y380-400V ±10% |
Suction rate (50 Hz) | 67 m³/h |
Suction rate (60 Hz) | 78.5 m³/h |
Vacuum (50 Hz) | -900 mbar |
Rated power 50 Hz | 2.2 kW |
Rated power 60 Hz | 2.6 kW |
Construction | IE3:JPN/KOR/BRA |
with | Filter |
Permission | UL/CSA |
Weight | 86 kg |
Attribute | Value |
---|---|
B | 353 mm |
B2 | 46 mm |
d | 12 mm |
G2 | G1-1/4"-F |
G3 | G1"-F |
G5 | M8-F |
H | 328 mm |
H1 | 415 mm |
H2 | 75 mm |
L | 747 mm |
L1 | 782 mm |
L2 | 96 mm |
X1 | 326 mm |
Y1 | 190 mm |
Y2 | 95 mm |
Attribute | Value |
---|---|
Suction rate (50 Hz) | 67 m³/h |
Suction rate (60 Hz) | 78.50 m³/h |
Voltage at 50Hz | D200/Y350V ±10% (o. IE3) |
Voltage at 60Hz | D220V/Y380-400V ±10% |
Rated power 50 Hz | 2.20 kW |
Rated power 60 Hz | 2.60 kW |
Current type | AC3 |
Current type | three-phase current |
Construction | IE3:JPN/KOR/BRA |
Sound level at 50 Hz | 72 dB(A) |
Weight | 86 kg |
Protection type IP | IP 55 |
Product family | EVE-TR |
Product recommendations, accessories and spare parts
Ordering information: EVE-TR 80 AC3 IE3-TYP3 F
The vacuum pump EVE-TR comes ready to connect.
Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve