EVE-TR 40 AC3 IE3-TYP4

Part no.: 10.03.01.00531

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typethree-phase current
Sound level at 50 Hz67 dB(A)
Voltage at 50HzD290V/Y500V ±10%
Voltage at 60HzD330V/Y575V ±10%
Suction rate (50 Hz)40 m³/h
Suction rate (60 Hz)48 m³/h
Vacuum (50 Hz)-850 mbar
Rated power 50 Hz1.3 kW
Rated power 60 Hz1.5 kW
ConstructionIE3:CAN
PermissionUL
Weight40 kg
EVE-TR 40 AC3 IE3-TYP4
Attribute Value
B 280 mm
B2 51 mm
d 7 mm
G3 G3/4"-F
H 290 mm
L 572 mm
L2 131 mm
X1 220 mm
Y1 208 mm
Attribute Value
Suction rate (50 Hz) 40 m³/h
Suction rate (60 Hz) 48 m³/h
Voltage at 50Hz D290V/Y500V ±10%
Voltage at 60Hz D330V/Y575V ±10%
Rated power 50 Hz 1.30 kW
Rated power 60 Hz 1.50 kW
Current type AC3
Current type three-phase current
Construction IE3:CAN
Sound level at 50 Hz 67 dB(A)
Weight 40 kg
Protection type IP IP 55
Product family EVE-TR


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
Pусский
Slovenščina
Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-TR 40 AC3 IE3-TYP4

The vacuum pump EVE-TR comes ready to connect.  

 

Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve