Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Filter insert (round)
Filter pore size | 3 µm |
External diameter D | 150 mm |
Length L | 222 mm |
Filter material | Paper |
Construction use | Dust filter STF |
Size | 2-1/2-IG |
Attribute | Value |
---|---|
D | 150 mm |
L | 222 mm |
Attribute | Value |
---|---|
Size | 2-1/2-IG |
Filter pore size | 3 µm |
Weight | 613 g |
Ordering information: FILT-EINS 3 150x222 PAP STF-2-1/2-IG