Bellows suction cup (round) for very uneven workpieces

Size32
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Nipple materialAluminum
ConnectionG1/4"-M
Number of folds2.5
Vacuum connectionG1/4"-M
FSG 32 NBR-55 G1/4-AG
Attribute Value
d2 16 mm
dn 4.40 mm
Dmax(S) 33.50 mm
Ds 32 mm
G1 G1/4"-M
H 41.50 mm
LG1 11 mm
SW1 17 mm
Z (Stroke) 15 mm
Attribute Value
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Size 32
Number of folds 2.50
Connection G1/4-AG
Curve radius (min) (convex) 35 mm
Volume 10 cm³
Suction force (-600mbar) 12.06 N
Pull-off force 36.90 N
Hose diameter (empf.) d 6 mm
Weight 17 g
Product family FSG

Ordering information: FSG 32 NBR-55 G1/4-AG

Suction cup FSG (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:

  • Suction cup of type FG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads


Available spare parts: suction cup FG, connection nipple SA-NIP