Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionM14x1.5-AG
Number of folds1.5
SAB 30 NBR-60 M14x1.5-AG
Attribute Value
dn 4 mm
D1 32 mm
Dmax(S) 34 mm
Ds 30.60 mm
G1 M14x1.5-M
H 28 mm
LG1 12 mm
SW1 17 mm
Z (Stroke) 9 mm
Attribute Value
Suction force (-600mbar) 22 N
Pull-off force 33 N
Lateral force 30 N
Lateral force (oily surface) 13 N
Volume 5.73 cm³
Curve radius (min) (convex) 40 mm
Hose diameter (empf.) d 4 mm
Size 30
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 60 Shore A
Weight 19.40 g
Product family SAB
Number of folds 1.50

Ordering information: SAB 30 NBR-60 M14x1.5-AG

Suction cup SAB, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.